Belt drive(Y) - Ball screw drive(Z)
YZ RSMART+TH
2D gantry with precise movement and high axial load capacity on Z-axis. Payloads up to 50(*) kg. Speed/acceleration up to 3 m/s and 10 m/s² on Y axis
Available Sizes
120/110
160/145
Workspace configurable up to :
Y : 3 500 mm
Z : 800 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

Need help with your choice?
You need some help with a 3D file?