High speed

UNILINE C

Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
Available Sizes
55 75
  • Movement provided by two linear roller guides and a toothed belt
  • Customized stroke. Linear unit made to order
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations in which two units are mounted in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Suitable for automatic cycle operation at high working rates and moderate loads
  • Protection of the unit by longitudinal seals for operation in a polluted environment
  • Drive torque transmission to the pulley by means of a keyed hollow shaft
  • Assembly kits available for creating multi-axis X-Y-Z / Y-Z / X-Y systems

Available in “anti-corrosion” version for wet environments

Operating temperature range from -20 °C to + 80 °C

C55-D C75-D
Profile width/height. (mm) 55 x 55 75 x 75
Rail size (mm) 18 28
Maxi. working stroke (mm) 1570 2610
Maxi. repetability (mm) 0,1 0,1

 

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?