Innovative

SAB

Self-supported axis with polyamide-coated rollers. Speed up to 15 m/s.
Available Sizes
60 120 180 250
  • Movement realized by a roller carriage and self-supporting aluminium rail with toothed belt drive
  • Customized stroke. Linear unit made to order
  • Technical file with calculation notice supplied on request
  • Linear unit without lubrication and “zero maintenance”.
  • Self-supporting beam rail hard anodized at 62 HRC over a depth of 15 µm
  • To be reserved for “single-axis” type configurations under moderate load with little overhang
  • Extremely quiet, lightweight, easy to assemble and modular

The SAB range is efficient up to the point where lubrication is not required.

Unit: mm
SAB 60
SAB 120
SAB 180
SAB 250
Type of roller Ve Ve/Cylind. Ve/Cylind. Cylindrique
Profile width/height 60×20 120×40 180×60 250×180
Max. working stroke 6700 7020 7150 7090
Max. repetability +/- 0,2 +/- 0,2 +/- 0,2 +/- 0,2

 

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?