Clean Room
Clean Room System One
Compact linear unit designed for clean room applications.
Available Sizes
50
65
80
110
- Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- Particularly suitable for configurations in which two units are mounted in parallel
- In single-axis configuration, to be reserved for moderate load cases with little overhang
- Sealing ensured by a polyurethane protective strip guided by miniature bearings
- Useful accessories: gearboxes and mounting kits, sensor holders …
- Specific fittings mounted at both ends of the unit for connection to a suction system for a vacuum pumping operation
ONE 50 |
ONE 65 |
ONE 80 |
ONE 110 |
|
Profile width/height (mm) | 50 x 50 | 65 x 65 | 80 x 80 | 110 x 110 |
Rail size (mm) | 12 | 15 | 20 | 25 |
Maxi. working stroke (mm) | 3700 | 6000 | 6000 | 6000 |
Maxi. Repetability (mm) | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 |
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

Need help with your choice?
You need some help with a 3D file?