ELM
Compact linear unit for polluted environment
Available Sizes
50
65
80
110
The Essential
- Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- Suitable for configuration in which two units are mounted in parallel
- In single-axis configuration, to be reserved for moderate load cases with little overhang
- Optional double carriage configuration driven by the same belt
- Guide, belt and pulleys protected by a polyurethane protective belt guided by bearings
- Profile can be pressurised with clean dry air to further improve the unit’s airtightness to the outside
- Quick and easy mounting by means of an expandable hub of the gear unit directly in the drive head
- Useful accessories: gearboxes and mounting kits, sensor support, synchronisation shaft
Assembly kits available to create the following multi-axis systems
- Gantry system 2X-Y-Z
X axis | Y axis | Z axis |
2 x ELM 65 | ROBOT 100 | – |
2 x ELM 65 | ROBOT 130 | SC 65 ou ZCH 60 |
2 x ELM 80 | ROBOT 130 | SC 65 ou ZCH 60 |
2 x ELM 80 | ROBOT 160 | SC 130 ou ZCH 90 ou ZCH 100 |
2 x ELM 110 | ROBOT 160 | SC 130 ou ZCH 90 ou ZCH 100 |
2 x ELM 110 | ROBOT 220 | SC 160 |
Please contact ROLLON for other axis combination requests
Dimensions
Unit : mm |
ELM 50 |
ELM 65 |
ELM 80 |
ELM 110 |
Profile width/height | 50 x 50 | 65 x 65 | 80 x 80 | 110 x 110 |
Rail size | 12 mini | 15 | 20 | 25 |
Max. working stroke | 3700 | 6000 | 6000 | 6000 |
Spécial Stroke | 9000 | 11000 | 11000 | 11000 |
Maximum repeatability | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 |
Invalid Part ID
Need help with your choice?
You need some help with a 3D file?