Cold Drawn Profile

HGT

Very rigid full-extension ball slide. Double-sided stroke and locking in closed position as an option. Special machining on request. Optional surface treatments available .
Available Sizes
60 80 100 120 150 200 240
Stroke up to 2 000 mm. Maximum payload over 12 500 N/pair.

During the design phase, ensure that the mounting holes on both sides of the slide rail are accessible for easy installation

Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)

Wide operating temperature range from -20 to +170°C excluding options and accessories

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?