Cold Drawn Profile

H1T

Over-extension (150%) ball slide. Double-sided stroke as an option . Optional surface treatments available and special machining on request.
Available Sizes
60 80 100 150
Stroke up to 3 000 mm. Maximum payload over 5 300 N/pair.

Mounting on edge is imperative

Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)

Wide operating temperature range from -20 to +170°C excluding options and accessories

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?