Locking in closed position - Hardened Raceways

DSB

Full-extension ball slide for demanding industrial applications. Very compact in thickness and high flexural rigidity. Special machining on request. Optional surface treatments available.
Available Sizes
28 35 43
Lifetime and deflection of the slide available. Maximum payload over 7 000 N/pair. Stroke up to 2 026 mm.

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy installation

End stops outside the slide recommended

Operating temperature range between -20 and +80°C. For the DS…S version: -20 and +50°C

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?