Cold Drawn Profile - Hardened Raceways
DBN
Full-extension ball slide for demanding industrial applications. Compact in height and for flat mounting configurations. Double-sided stroke as standard and optional surface treatments available. Special machining on request.
Available Sizes
22
28
35
43
Lifetime and deflection of the slide available. Customizable extensions up to 120%. Stroke up to 2 026 mm. Maximum payload over 1 800 N/pair.
- Designed for demanding applications (high loads and speeds, shocks, crash test …) thanks to its hardened raceways
- Clearance-free steel slide over the entire stroke
- The only industrial slide on the market allowing lifetime calculation
- Rail and slide in high performance cold drawn steel for an optimization of mass and inertia
- End stops outside the slide recommended
- Excellent quality of movement even under load
- Stroke can be adapted on request as required. Please note that the load capacity values are subject to change
- Flat mounting configuration possible (axial load capacity values / pairs)
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly
Wide operating temperature range from -20 to +170°C
You need some help with a 3D file?