Cold Drawn Profile - Hardened Raceways
DMS
Full-extension ball slide for heavy load industrial applications. Special machining on request. Optional surface treatments available.
Available Sizes
63
Lifetime and deflection of the slide available. Maximum payload over 28 000 N/pair. Stroke up to 2 266 mm.
- Designed for demanding applications (high loads and speeds, shocks, crash test …) thanks to its hardened raceways
- Clearance-free steel slide over the entire stroke. Only one size available: 63
- Very low opening / closing force thanks to its minimal deflection
- Rails and sliders made of high performance cold drawn steel for an optimization of mass and inertia. Intermediate element with ultra-rigid double T-beam profile
- It is imperative to provide end stops outside the slide
- Excellent quality of movement even under load
- Stroke can be adapted on request according to requirements. Caution: The load capacity values are changed as a result
During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy installation
For this slide, separate references for right and left sides
Wide operating temperature range between -20 and +80°C
The only industrial slides on the market allowing lifetime calculation

Need help with your choice?
You need some help with a 3D file?