Cold Drawn Profile - Hardened Raceways

DE

Full-extension ball slide for demanding industrial applications. Compact in height. Double-sided stroke as standard and optional surface treatments available. Special .machining on request
Available Sizes
22 28 35 43 63
Lifetime and deflection of the slide available. Customizable extensions up to 120%. Stroke up to 2 026 mm. Maximum payload over 10 000 N/pair.

Clearance-free steel slide over the entire stroke
Versions with double stroke ( DE…D), synchronized extension (DE43…Z), with reinforced and damped stop (DE…S)
Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways
The only industrial slides on the market allowing a calculation of product life
Rail and slide in high performance cold drawn steel for an optimization of mass and inertiaExcellent quality of movement even under load
Suitable for automatic cycles at high speeds (Vmax up to 0.8 m/s)
The stroke can be adapted on request as required. Please note that this will change the load capacity values

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly

Flat mounting configuration possible (axial load capacity values / pairs)

End stops outside the slide recommended for high load cases

Wide operating temperature range from -20 to +170°C. For version DE…S: -20 and +50°C

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?