High load capacity
Mono Rail Miniature
Re-circulating ball bearings miniature linear guide with high load capacity and rigidity.
Available Sizes
7
9
12
15
- LM guide with very high load capacity, precision and stiffness
- Exploiting its technical potential requires rigid, precise mounting surfaces and the use of 12-9 quality fixing screws
- Linear accuracy of less than 0.02 mm for a rail length of 500 m
- The main dimensions of the Mono Rail correspond to the market standard. Interchangeability with other manufacturers possible
- Operating temperature range between -20°C and +80°C
- Rail junction possible (machining of the rail ends). Several preload classes available for the slider
Martensitic stainless steel rail
Rail available in sizes 7, 9, 12, 15 in standard version. 9, 12, 15 in wide version
Identical dynamic and static load capacities in the main directions (radial and axial)

Need help with your choice?
You need some help with a 3D file?