Complete guiding system
Base Line
Base Line consists of rails, guide rollers, and carriages, providing a complete guiding system for light and medium loads
with a space-saving design.
Available Sizes
DC 10,54
DC16.8
DC16,65
DC 25.95
C 10
C 18
C 22
C 30
Rails can be constructed with an aluminum body and two steel shafts, featuring either two raceways or one steel shaft with a single raceway. Available in stainless steel for enhanced durability and corrosion resistance.Sliders are made of anodized aluminum and feature steel guide rollers with a gothic arch profile equipped with ball bearings.These guide rollers come complete with self-locking washers and a hexagonal nut for fitting. They are available in stainless steel.The lubricator is supplied with the felt already lubricated. The lubricant used has a mineral oil base.

Need help with your choice?
You need some help with a 3D file?