Long Travel Aluminum Tables

TRKD tables

Frictionless table features an upper structure made of aluminium alloy which incorporates two recirculating ball bearings. Ideal for long strokes.
Available Sizes
TRKD9 TRKD6 TRKD3
Linear tables available with different rolling elements such as cross rollers or balls.
High Dynamics: V=50 m/min – A=50 m/sec2
Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.

You can temporarily find the 3D file here.

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?