Cross Roller/Ball Guides
GR guides
Feature cross rollers or balls. Employ different cages and end pieces depending on the application.
Available Sizes
GR1
GR2
GR3
GR6
GR9
GR12
Induction hardened raceways to ensure high performance even under heavy duty cycles.Low noise thanks to the antifriction coating available on the raceways.The rolling elements can be either, needle rollers, cross rollers or balls, according to load capacity and misalignment needs.Designed to support heavy loads ensuring high stiffness of the system.

Need help with your choice?
You need some help with a 3D file?