Heavy load

Compact Rail Plus

Very high load capacity roller guide. The most tolerant self-aligning system on the market.
Available Sizes
18 28 43
  • Slider equipped with new double-row ball bearing rollers. Increase in load capacity up to +65% in radial and +120% in axial direction, compared to
  • Compact Rail with identical dimensions.
  • Excellent reliability in polluted environments thanks to the generous dimensions of the rollers, the new protective side seals and self-aligning scrapers for optimal cleaning of the raceways.
  • Integrated lubrication system with progressive release felt
  • Single rail, “TG” type, which can accommodate 4 different versions of sliders. C” profile rail, with convex raceways for greater rigidity.
  • Roller guide designed to be mounted on unmachined surfaces. Drastic reduction in cost and time required to mount the system
  • CF53 (or C43F) high performance steel rail with induction hardened and ground raceways
  • Maximum reliability in industrial automation applications with demanding cyclical conditions
  • Linear accuracy of less than 0.1 mm for a rail length of 1000 mm
  • Operating temperature range between -20°C and +120°C, short peaks at +150°C accepted
  • Adjustable slider preload. Easily joined rails for unlimited travel
  • Suitable for use in polluted, humid, low and high temperature environments

4 versions of sliders available for unique self-alignment capabilities:

  • RV” slider (play-free master skate, two-point contact rollers)
  • Floating “RP” slider (rollers with one point of contact and two shoulders)
  • Extra-floating “RU” slider (rollers with flat outer ring)
  • Rotary “RA” slider

 

  • Compensation of misalignments, up to 3.5 mm, with the combinations “RV+RP” or “RV+RU“.
  • Compensation of angular errors up to ±1.3° with the combinations “RA+RP” or “RA+RU”.

Numerous surface treatments for the most aggressive environments:

RollonAloy, passive electro-galvanizing suitable for corrosive environments with humidity

Nickel plating, high resistance to chemical corrosion

ISO 2081 Galvanized, also available with a black electroplating finish for protection in indoor applications

The size 18 rail is treated by Rollon-Nox nitriding and oxidation, giving a fine black colour to the entire rail.

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?