Self-aligning roller guide

Compact Rail

Robust roller linear guide made in cold-drawn carbon steel profiles.
Induction hardened and ground raceways.
Suitable for dirty environments.
Optional surface treatments on request
Available Sizes
18 28 35 43 63
Parallelism error compensation up to 4 mm.
Rail lenght up to 3 600 mm and possibility of longer lenght with junction.
Various slider configurations, from 3 up to 6 rollers.
Adjusting preload with excentric roller
  • Roller guide designed to be mounted on unmachined surfaces
  • High-performance steel rail with hardened and ground raceways
  • Suitable for automatic cycle operation at high operating speeds and loads
  • Compensation of misalignments up to 4 mm due to “T+U” rail configuration
  • Linear accuracy of less than 0.1 mm for a rail length of 1000 mm
  • Adjustable slider preload. Easy rail junction
  • Suitable for use in dirty, humid, low and high temperature environment

Three possible profiles:
. “T” (master rail, no freedom)
. “U” (follower, 1 degree of freedom in axial)
. “K” (compensating, 1 degree of angular freedom).
The “T+U” combination compensates for parallelism defects, the “K+U” (in size 43-63 only) compensates for parallelism and flatness defects. The “T+T” combination should be reserved for rigid mounting requirements.

Operating temperature range between -20°C and +120°C, short peaks at +150°C accepted and up to +160/170°C by removing wipers (except size 63)

You need some help with a 3D file?