Hegra Rail H1T
Super-extension ball slide up to 200%. Payload & stroke up to 700 Kg & 3 m
Available Sizes
60
80
100
150
The Essential
- Slide with compact section. Wide range, 5 sizes, sections from 60×40.5 to 150×64 mm
- Safe handling with the options hold in open and/or closed position (sizes 60 and 80), shock absorber in closed position (all sizes)
- Rigid slide due to its design: intermediate element with ultra-rigid IPN type beam section
- Bilateral stroke possible
- Stroke can be adapted on request as required. Please note that the load carrying capacity values are modified
- Suitable for moderate manual operation without impacts
Main Recommendations
Mounting on edge is imperative
Anti Corrosion materials and protections
Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)
Environment
Wide operating temperature range from -20 to +170°C excluding options and accessories
Invalid Part ID
Need help with your choice?
You need some help with a 3D file?