Actuator Systems
Belt or rack and pinion driven

RTU

Robot Transfer Unit
Available Sizes
120-1S 160-1S 220-1S 80-2 110-2 280-1 170-2 170P-2 280-2 280P-2 360-2

The Essential

  • A complete range of Robot transfer Unit (RTU), with belt or rack & pinion drive, which guarantees an easy integration whatever the robot mass up to 1500 kg.
  • Available with different protection options depending on the working environment
  • Turnkey solution supplied with a cable carrier chain, a gearbox, automated lubrication of the rack.
  • Each RTU Rollon axis is designed to offer high rigidity and optimal
    rigidity and precision, resulting from the combination of highly rigid extruded aluminum
    extruded aluminum profiles and steel cross members.
  • Easy and fast assembly
img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?