2XYZ ELM_CR+ROBOT_CR+SC_CR
Corrosion Resist 3D Gantry for payloads up to 100(*) kg for humid environment. Speed/Acceleration up to 3 m/s and 10 m/s²
Available Sizes
65/130/65
80/160/130
110/220/160
Workspace configurable up to :
X : 10 800 mm
Y : 4 500 mm
Z : 2 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
X : 10 800 mm
Y : 4 500 mm
Z : 2 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
The Essential
- Consisting of the Plus System ELM CR, Robot CR and SC CR linear units. The contraction “CR” stands for “Corrosion Resist”
- Linear units equipped with internal and external stainless steel components: bearings, linear guides, nuts, bolts and other parts
- Movement by means of linear recirculating ball bearing guide and toothed belt drive
- Light and rigid Y-Z structure composed of extruded and anodised aluminium alloy beams
- Portal made to order with tailor-made stroke
- Technical file on request with calculation notice
- Useful accessories: reducers and its mounting kits, sensor holders
Dimensions
65/130/65 |
80/160/130 |
110/220/160 |
|
Payload (Kg) |
0 … 30 kg |
12 … 80 kg |
35 … 100 kg |
X Stroke (mm) |
500 … 6130 |
500 … 5980 |
500 … 5900 |
Y Stroke (mm) |
250 … 2000 |
250 … 2500 |
250 … 3000 |
Z Stroke (mm) |
250 … 1250 |
250 … 2000 |
250 … 2500 |
Invalid Part ID
Need help with your choice?
You need some help with a 3D file?