DGE SX

Angular contact spherical-plain bearing sliding combination steel / steel, according to DIN ISO 12240-2
Available Sizes
25 → 200

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

DURBAL angular contact spherical-plain bearing sliding combination steel / steel, according to DIN ISO 12240-2

  • Outer ring: ball bearing steel, hardened, ground, phosphated, with oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

size 130-200 only on request

Special characteristics:

  • Use for taking up axial loads in addition to the radial forces.
  • Is also suited to alternating dynamic loads.

For shaft diameters from 25 mm to 200 mm.

Type d (mm) D (mm) T (mm)
DGE 25 SX 25 47 15
DGE 28 SX 28 52 16
DGE 30 SX 30 55 17
DGE 32 SX 32 58 17
DGE 35 SX 35 62 18
DGE 40 SX 40 68 19
DGE 45 SX 45 75 20
DGE 50 SX 50 80 20
DGE 55 SX 55 90 23
DGE 60 SX 60 95 23
DGE 65 SX 65 100 23
DGE 70 SX 70 110 25
DGE 75 SX 75 115 25
DGE 80 SX 80 125 29
DGE 85 SX 85 130 29
DGE 90 SX 90 140 32
DGE 95 SX 95 145 32
DGE 100 SX 100 150 32
DGE 105 SX 105 160 35
DGE 110 SX 110 170 38
DGE 120 SX 120 180 38
DGE 130 SX 130 200 45
DGE 140 SX 140 210 45
DGE 150 SX 150 225 48
DGE 160 SX 160 240 51
DGE 170 SX 170 260 57
DGE 180 SX 180 280 64
DGE 190 SX 190 290 64
DGE 200 SX 200 310 70
Type d (mm) D (mm) T (mm)
You need some help with a 3D file?