Ball screw drives
YZ TH+TH
Compact and ultra-precise 2D gantry for payloads up to 50(*) kg. Repeatability within 5 µm
Available Sizes
90/90
110/90
110/110
145/110
145/145
Workspace configurable up to :
Y : 1 500 mm
Z : 800 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
The configurator is not available for this product.
Our team can help you.
- Movement by means of a caged linear recirculating ball bearing guide with ball screw drive
- Consisting of the linear units “Precision TH”
- Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
- Protection of the linear guides and the ball screw, located inside the aluminium profile, by a protective strip
- Custom-manufactured manipulator with tailor-made stroke
- Technical file on request with calculation notice
- The precision of the linear units also allows operations such as control, measurement, vision …
- Suitable also for screwing operation , press-fitting, cutting, drilling …
TH70/70 |
TH90/70 |
TH90/90 |
|
| Payload (Kg) |
0 … 3 kg |
0 … 5 kg |
0 … 8 kg |
| Y Stroke(mm) |
0 … 249 |
0 … 585 |
0 … 585 |
| Z Stroke(mm) |
0 … 249 |
0 … 249 |
0 … 585 |
TH110/90 |
TH110/110 |
TH145/110 |
|
| Payload (Kg) |
7 … 13 kg |
10 … 20 kg |
18 … 24 kg |
| Y Stroke(mm) |
0 … 800 |
0 … 800 |
0 … 1000 |
| Z Stroke(mm) |
0 … 585 |
0 … 800 |
0 … 800 |
TH145/145 |
|
| Payload (Kg) |
20 … 30 kg |
| Y Stroke(mm) |
0 … 1000 |
| Z Stroke(mm) |
0 … 1000 |
You need some help with a 3D file?