Cold Drawn Profile
HGT
Very rigid full-extension ball slide. Double-sided stroke and locking in closed position as an option. Special machining on request. Optional surface treatments available .
Available Sizes
60
80
100
120
150
Stroke up to 2 000 mm. Maximum payload over 12 500 N/pair.
During the design phase, ensure that the mounting holes on both sides of the slide rail are accessible for easy installation
Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)
Wide operating temperature range from -20 to +170°C excluding options and accessories
You need some help with a 3D file?