Self-aligning roller guide - V shaped rail
V-Line
Cold-drawn V-shaped guide with Induction hardened (or sandblasted) raceways.
Rollers equipped with ball bearings or tapered roller bearings.
Suitable for dirty environments.
Available in stainless steel.
Rollers equipped with ball bearings or tapered roller bearings.
Suitable for dirty environments.
Available in stainless steel.
Available Sizes
19
22
32
35
40
47
52
62
72
Guide rails are also available with integrated rack and pinion to provide a complete system.
Adjusting preload with excentric roller.
Adjusting preload with excentric roller.
The skids are equipped with ball bearings or tapered roller bearings, enabling them to deliver high performance even under heavy loads. Their shape makes them ideal for polluted environments.
Guide rails and rollers are available in various designs and materials, such as stainless steel.
The guides are also available with an integrated rack and pinion.
You need some help with a 3D file?