Telescopic Slides
Hardened Raceways

Telescopic Rail ASN

The most rigid and compact partial extension ball slide on the market
Available Sizes
22 28 35 43 63
Catalogs
Justine
“By simply unscrewing the screws of the end of the race, we get a bidirectional slide.”
Justine Portier
Application Engineer at Rollon France
1. Environment
2. Axis configuration
Mounting configuration
(mm)
Correspond to the maximum length defined during the design for the integration of the telescopic slide
(mm)
3. Loading
(N)
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
(mm)
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Clearance-free steel slide over the entire stroke. Configuration in two-way stroke possible by a simple user intervention.
  • Designed for demanding applications (high loads and speeds, shocks, crash test …) thanks to its hardened raceways.
  • The only industrial slides on the market allowing a calculation of product life.
  • Rail and slider made of cold drawn high performance steel for mass and inertia optimization.
  • Excellent quality of movement even under load.
  • Possibility of special mounting configurations with overhang (permissible moments).
  • Stroke can be adapted on request as required. Please note that the load carrying capacity values will change.

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly

End stops outside the slide recommended

Particularly suitable for flat mounting (refer to the values of axial/pair load capacities)

Environment

Wide operating temperature range from -20 to +170°C

You need some help with a 3D file?