Telescopic Slides
Hardened Raceways

Telescopic Rail DBN

Compact height ball slide with full extension and high protection level
Available Sizes
22 28 35 43
Catalogs
1. Environment
2. Axis configuration
Mounting configuration
(mm)
Correspond to the maximum length defined during the design for the integration of the telescopic slide
(mm)
3. Loading
(N)
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
(mm)
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Designed for demanding applications (high loads and speeds, shocks, crash test …) thanks to its hardened raceways
  • Clearance-free steel slide over the entire stroke
  • The only industrial slide on the market allowing lifetime calculation
  • Rail and slide in high performance cold drawn steel for an optimization of mass and inertia
  • End stops outside the slide recommended
  • Excellent quality of movement even under load
  • Stroke can be adapted on request as required. Please note that the load capacity values are subject to change
  • Flat mounting configuration possible (axial load capacity values / pairs)

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly

Environment

Wide operating temperature range from -20 to +170°C

You need some help with a 3D file?