Telescopic Slides
Ball slide

Hegra Rail HVC

Compact ball slide with full extension. Section/fixing according to market standard
Available Sizes
45 50 58 75
Catalogs
1. Environment
2. Axis configuration
Mounting configuration
(mm)
Correspond to the maximum length defined during the design for the integration of the telescopic slide
(mm)
3. Loading
(N)
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
(mm)
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
  • Bilateral stroke possible. Also optionally available with intermediate element synchronizing disk For sizes 58 and 75
  • Ease of assembly: Design adapted for easy access for assembly on one side of the slide rail
  • Quick assembly by means of an optimised number of screws for slide mounting, especially when the length is large
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are changed as a result
  • Suitable for moderate manual operation, without shocks

Anti Corrosion materials and protections

Good corrosion resistance which can be improved with zinc-nickel coating and stainless steel balls (optional)

Environment

Wide operating temperature range from -20 to +170°C excluding options and accessories

Load Capacity

Stainless steel version for size 58 only. Apply a moderating factor for load capacities = 0.6 for this version

You need some help with a 3D file?