DGK SK

Hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement Right hand thread: DGK_SK
Available Sizes
25 → 160

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement
Right hand thread: DGK_SK

  • Housing: forged heat-treated steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1, further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for alternating radial loads;
  • All rod ends can be greased subsequently by means of a conical grease nipple.
  • Female thread with slotclamping arrangement.
  • Hydraulic rod ends are fixed as standard with maintenance required DGE_ES spherical-plain bearing and fixed with retaining rings.

For shaft diameters from 25 mm to 160 mm.

Type d (mm) G d2 (mm) l4 (mm)
DGK 25 SK 25 M 18 x 2 56 95
DGK 30 SK 30 M 24 x 2 64 109
DGK 35 SK 35 M 30 x 2 78 132
DGK 40 SK 40 M 39 x 3 94 155
DGK 50 SK 50 M 50 x 3 116 198
DGK 60 SK 60 M 64 x 3 130 240
DGK 70 SK 70 M 80 x 3 154 278
DGK 80 SK 80 M 90 x 3 176 305
DGK 90 SK 90 M 100 x 3 206 363
DGK 100 SK 100 M 110 x 4 230 400
DGK 110 SK 110 M 120 x 4 264 442
DGK 120 SK 120 M 150 x 4 340 540
DGK 140 SK 140 M 160 x 4 380 620
DGK 160 SK 160 M 180 x 4 480 710
Type d (mm) G d2 (mm) l4 (mm)
You need some help with a 3D file?