E serie

DGIR UK-2RS

Rod ends with pressed spherical-plain bearing, steel/PTFE, series E, female thread, with -2RS lip seals on both sides, according to DIN ISO 12240-4, maintenance free
Available Sizes
17 → 80

The Essential

DURBAL standard-rod ends with pressed spherical plain bearing, series E, female thread, according to DIN ISO 12240-4
Right hand thread: DGIR_UK(-2RS) and left hand thread: DGIL_UK(-2RS)

  • Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
  • Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric, with -2RS lip seals on both sides
  • Joint ball: 100 Cr6 ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
  • Maintenance: maintenance free
  • Temperature range: -40° C to +120° C

Special characteristics:

  • Suitable for use with unilaterally acting loads;
  • Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
  • Rod ends are pressed as standard with DGE_UK-2RS radial-spherical-plain bearing.
  • Sliding combination: heat-treated steel with bonded PTFE – fabric;
  • Joint ball of ball bearing steel, hardened, ground, polished and with hard-chrome plated running surface, giving effective protection against corrosion;
  • -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.

Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 17 mm to 80 mm.

Type d (mm) G d2 (mm) l4 (mm)
DGIR 17 UK-2RS 17 M 16 46 90
DGIL 17 UK-2RS 17 M 16 46 90
DGIR 20 UK-2RS 20 M 20 x 1,5 53 103.5
DGIL 20 UK-2RS 20 M 20 x 1,5 53 103.5
DGIR 25 UK-2RS 25 M 24 x 2 64 126
DGIL 25 UK-2RS 25 M 24 x 2 64 126
DGIR 30 UK-2RS 30 M 30 x 2 73 146.5
DGIL 30 UK-2RS 30 M 30 x 2 73 146.5
DGIR 35 UK-2RS 35 M 36 x 3 82 166
DGIL 35 UK-2RS 35 M 36 x 3 82 166
DGIL 40 UK-2RS 40 M 39 x 3 92 188
DGIR 40 UK-2RS 40 M 39 x 3 92 188
DGIL 45 UK-2RS 45 M 42 x 3 102 196
DGIR 45 UK-2RS 45 M 42 x 3 102 196
DGIR 50 UK-2RS 50 M 45 x 3 112 216
DGIL 50 UK-2RS 50 M 45 x 3 112 216
DGIR 60 UK-2RS 60 M 52 x 3 135 175
DGIL 60 UK-2RS 60 M 52 x 3 135 175
DGIR 70 UK-2RS 70 M 56 x 4 160 200
DGIL 70 UK-2RS 70 M 56 x 4 160 200
DGIR 80 UK-2RS 80 M 64 x 4 180 230
DGIL 80 UK-2RS 80 M 64 x 4 180 230
Type d (mm) G d2 (mm) l4 (mm)
You need some help with a 3D file?