Belt - Roller guide

MCR

Linear unit for a dirt environment. Stroke up to 10 m.
Available Sizes
65 80 105
  • Movement provided by two linear roller guides and a toothed belt located inside the section
  • Linear unit made to order with customized stroke up to 10 m
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations of mounting two units in parallel
  • In single-axis configuration, to be reserved for medium load cases with little overhang
  • Metal strip protection option for linear guides and toothed belt (MCR 80 and 105)
  • Drive belt guided in the profile for long possibilities
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: synchronization shaft, sensor support
MCR 65
MCR 80
MCR 105
Profile width/height (mm) 65 x 65 80 x 80 105 x 105
Maxi. working stroke (mm) 5830 5700 10100
Special stroke (mm) 9000 9000
Maxi. repetability (mm) +/- 0,1 +/- 0,1 +/- 0,1

 

You need some help with a 3D file?