Corrosion Resist

ROBOT 2C CR

Rigid "anti-corrosion" linear unit with two independent mobile carriages
Available Sizes
100 130 160 220
  • The contraction “CR” stands for “Corrosion Resist” with internal and external stainless steel components like bearings, linear guides, nuts, bolts and other parts
  • Version 2C equipped with two independent mobile trolleys
  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configurations with high load, moment and work rate
  • Edge or flat arrangements possible
  • Belt and pulleys protected by a polyurethane protective band guided by bearings
  • Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
  • Useful accessories: reducers and mounting kits, sensor support
Unit : mm
ROBOT 100-2C CR
ROBOT 130-2C CR
ROBOT 160-2C CR
ROBOT 220-2C CR
Width/Height 100 x 55 130 x 70 160 x 90 220 x 100
Rail size 15 mini 15 20 25
Max. stroke 5600 6000 6000 6000
Spécial stroke 11000 11000 11000
Max. repeatability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05
  • Pick & Place Y-Z
Y axis Z axis
ROBOT 130 2C CR SC 65 CR
ROBOT 160  2C CR SC 130 CR
ROBOT 220 2C CR SC 160 CR
  • Gantry 2X-Y-Z
X axis Y axis Z axis
2 x ELM 65 CR ROBOT 130 2C CR SC 65 CR
2 x ELM 80 CR ROBOT 160 2C CR SC 130 CR
2 x ELM 110 CR ROBOT 160 2C CR SC 130 CR
2 x ELM 110 CR ROBOT 220 2C CR SC 160 CR
  • Please contact ROLLON for other axis combination requests
You need some help with a 3D file?