Actuators & Systems
Actuators
Belt Drive
Most protected

ELM

Compact linear unit for polluted environment
Available Sizes
50 65 80 110
Catalogs

The Essential

  • Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Suitable for configuration in which two units are mounted in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Optional double carriage configuration driven by the same belt
  • Guide, belt and pulleys protected by a polyurethane protective belt guided by bearings
  • Profile can be pressurised with clean dry air to further improve the unit’s airtightness to the outside
  • Quick and easy mounting by means of an expandable hub of the gear unit directly in the drive head
  • Useful accessories: gearboxes and mounting kits, sensor support, synchronisation shaft

Assembly kits available to create the following multi-axis systems

  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x ELM 65 ROBOT 100
2 x ELM 65 ROBOT 130 SC 65 ou ZCH 60
2 x ELM 80 ROBOT 130 SC 65 ou ZCH 60
2 x ELM 80 ROBOT 160 SC 130 ou ZCH 90 ou ZCH 100
2 x ELM 110 ROBOT 160 SC 130 ou ZCH 90 ou ZCH 100
2 x ELM 110 ROBOT 220 SC 160

Please contact ROLLON for other axis combination requests

Dimensions

Unit : mm
ELM 50
ELM 65
ELM 80
ELM 110
Profile width/height 50 x 50 65 x 65 80 x 80 110 x 110
Rail size 12 mini 15 20 25
Max. working stroke 3700 6000 6000 6000
Spécial Stroke 9000 11000 11000 11000
Maximum repeatability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05

 

You need some help with a 3D file?