Stainless Steel - Roller slide

TLAX

Full-extension roller slide. Compact in thickness and good flexural rigidity. Damping in closed position as standard and special machining on request.
Available Sizes
26 40
Stroke up to 1 600 mm. Maximum payload over 1 500 N/pair.
  • Rails and intermediate element in AISI304. Rollers in hardened AISI 440C
  • Stroke (extension) can be easily adjusted according to requirements. Please note that the load capacity values are changed as a result
  • Smooth and silent motion
  • Suitable for vertical mounting configurations
  • End stop in closed position with integrated rubber damper

Version X: Electro-polished rails and intermediate element for improved corrosion resistance. Withstands 1000 hours in salt spray

Operating temperature range from -20 to +80°C

You need some help with a 3D file?