DSE
Heavy-duty ball slide with hyper-extension up to 3 m stroke.
Available Sizes
28
35
43
63
The Essential
- Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened bearing raceways
- Slide without play throughout the entire stroke
- The only industrial slides on the market allowing a calculation of the product’s life span
- Rails and sliders made of cold-drawn high-performance steel for optimised mass and inertia. Intermediate element with a very rigid “S” profile
It is essential to provide end stops outside the slide - Excellent quality of movement even under load
The stroke can be adapted on request as required. Please note that this will change the load capacity values
Main Recommendations
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy installation
For this slide, separate references for right and left side
Environment
Operating temperature range from -20 to +50°C
Invalid Part ID
You need some help with a 3D file?