Prismatic Linear Guides

Rolbloc

Features steel rails and sliders equipped with a special load discharge mechanism. Blocks the guide to protect it from extremely high or uncontrolled loads, ensuring enhanced safety and reliability.
Available Sizes
62 80
For heavy loads and dirty environement. Up to 15 t per carriage.
The rails are made of steel and feature ground raceways.
Guide rails with different surface treatments to enhance durability and performance.
The slider body is made of burnished steel and is equipped with two or four roller guides that have tapered rollers mounted on them.
You need some help with a 3D file?