Recirculating ball bearing guide

Easyslide SNK

Recirculating ball bearing guide.
Compactness and high load capacities
Available Sizes
43

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

  • The SNK series consists of a drawn steel C profile rail with hardened and ground raceways and of an internal slider with a recirculating ball bearing system. This product is extremely compact and boasts high load rating
    and great sliding properties.
  • Balls are made of hardened bearing steel
  • Ground raceways of the guide rails and sliders are induction hardened
    (ground for the SNK series)
  • Long service life
  • SNK can be horizontally and vertically mounted.

Operating temperature range between -20°C and +70°C

Slider Co rad (N) Co ax (N) Mx (N.m) My (N.m) Mz (N.m)
SN43-110 7842 5489 75 95 136
SNK43-150 10858 7600 105 182 261
You need some help with a 3D file?