DGK DO
Hydraulic-rod ends with pressed spherical-plain bearing, with round welding slope and dowel pin, according to DIN ISO 12240-4
Available Sizes
10 → 80
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, with round welding slope and dowel pin, according to DIN ISO 12240-4
- Housing: forged weldable steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, from size 15 single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1 (from size 25), further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for heavy static or changing loads, shock loads.
- Suitable for the fixing of piston rod ends and hydraulic cylinder bases;
- Rod ends from size 25 can be greased subsequently by means of a conical grease nipple.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_E (size 10, 12) and DGE_ES (size 15-80) radial-spherical-plain bearings; with round welding stud and dowel pin, connection dimensions in accordance with DIN ISO 12240-4. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
- maintenance required: DGE_ES-2RS, DGE_LO; DGE_HO-2RS; DGEG_ES(-2RS);
- maintenance-free: GLE; GLG; DGE_UK(-2RS); DGE_FW(2RS)
For shaft diameters from 10 mm to 80 mm.
Type | d (mm) | d2 (mm) | l6 (mm) |
---|---|---|---|
DGK 10 DO | 10 | 29 | 38.5 |
DGK 12 DO | 12 | 34 | 44 |
DGK 15 DO | 15 | 40 | 51 |
DGK 17 DO | 17 | 46 | 58 |
DGK 20 DO | 20 | 53 | 64.5 |
DGK 25 DO | 25 | 64 | 77 |
DGK 30 DO | 30 | 73 | 87.5 |
DGK 35 DO | 35 | 82 | 102 |
DGK 40 DO | 40 | 92 | 115 |
DGK 45 DO | 45 | 102 | 128 |
DGK 50 DO | 50 | 112 | 144 |
DGK 60 DO | 60 | 135 | 167.5 |
DGK 70 DO | 70 | 160 | 195 |
DGK 80 DO | 80 | 180 | 231 |
Type | d (mm) | d2 (mm) | l6 (mm) |

You need some help with a 3D file?