DG PB
Spherical-plain bearing sliding combination steel / bearing brass, series K, according to DIN ISO 12240-1
Available Sizes
5 → 30
The Essential
DURBAL spherical-plain bearing sliding combination steel / bearing brass, series K, according to DIN ISO 12240-1
- Outer ring: bearing brass with oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user.
- Tolerances: see on this page
- Temperature range: -40° C to +110° C
Special characteristics:
- For use with high impact loads and alternating stresses in radial and axial directions,
- Preferred in situations with large swivelling movements.
Available as a complete linkages (system) solution or with threaded bolts. For shaft diameters from 5 mm to 30 mm.

You need some help with a 3D file?