K serie

BEMN Niro

Rod ends in stainless steel with pressed spherical-plain bearing, male thread, series K, DIN ISO 12240-4, maintenance required
Available Sizes
5 → 30

The Essential

DURBAL heavy-duty rod ends in stainless steel with pressed spherical-plain bearing, series K, male thread, according to DIN ISO 12240-4
Right hand thread: BEMN_-80-501 and left hand thread: BEMN_-80-502

  • Housing: AISI 304 stainless steel, forged, rolled thread, surface electropolished
  • Outer ring: bearing brass, oil groove and drill holes
  • Joint ball: AISI 440b stainless steel, hardened, ground, polished
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 3405 D1/A, size 5 without grease nipple, further grease nipples see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +110° C

Special characteristics:

  • Primary application in situations of alternating stresses or impact loads and preferred in situations of large swivelling movements;
  • Rod ends are pressed as standard with DSG_PB radial-spherical-plain bearing.
  • All rod end housings are made of forged stainless steel, extremly high loads resistant and surface electropolished which ensures you a very high corrosion resistance.
  • Rod ends from size 6-30 can be greased subsequently by means of a funnel-type lubrication nipple. Further special grease nipples available on request.

Available as a complete linkages (system) solution or separately with threaded bolts, washers, rubber protector caps and hexagonal locking nuts. For shaft diameters from 5 mm to 30 mm.

 

Type d (mm) G d2 (mm) l2 (mm)
BEMN 05 – 80 – 501 5 M 5 18 42
BEMN 05 – 80 – 502 5 M 5 18 42
BEMN 06 – 80 – 501 6 M 6 20 46
BEMN 06 – 80 – 502 6 M 6 20 46
BEMN 08 – 80 – 501 8 M 8 24 54
BEMN 08 – 80 – 502 8 M 8 24 54
BEMN 10 – 80 – 501 10 M 10 28 62
BEMN 10 – 80 – 502 10 M 10 28 62
Type d (mm) G d2 (mm) l2 (mm)
You need some help with a 3D file?