High speed
UNILINE C
Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
Available Sizes
55
75
The configurator is not available for this product.
Our team can help you.
- Movement provided by two linear roller guides and a toothed belt
- Customized stroke. Linear unit made to order
- Technical file with calculation notice supplied on request
- Particularly suitable for configurations in which two units are mounted in parallel
- In single-axis configuration, to be reserved for moderate load cases with little overhang
- Suitable for automatic cycle operation at high working rates and moderate loads
- Protection of the unit by longitudinal seals for operation in a polluted environment
- Drive torque transmission to the pulley by means of a keyed hollow shaft
- Assembly kits available for creating multi-axis X-Y-Z / Y-Z / X-Y systems
Available in “anti-corrosion” version for wet environments
Operating temperature range from -20 °C to + 80 °C
| C55-D | C75-D | |
| Profile width/height. (mm) | 55 x 55 | 75 x 75 |
| Rail size (mm) | 18 | 28 |
| Maxi. working stroke (mm) | 1570 | 2610 |
| Maxi. repetability (mm) | 0,1 | 0,1 |
You need some help with a 3D file?