V-Shaped High-Duty Guides

V-Line

Cold drawn V-shaped guides with hardened raceways and v-shaped ball bearings allowing high-duty cycle performance even under heavy load capacities.
Available Sizes
19 22 32 35 40 47 52 62 72
Material: Steel or stainless steel with hardened raceways
Load Capacity: High load capacities
Applications: Suitable for smooth and heavy load applications
Guides: Available in different lengths and sizes
Bearings: V-shaped ball bearings

The skids are equipped with ball bearings or tapered roller bearings, enabling them to deliver high performance even under heavy loads. Their shape makes them ideal for polluted environments.
Guide rails and rollers are available in various designs and materials, such as stainless steel.
The guides are also available with an integrated rack and pinion.

You need some help with a 3D file?