Modular
O-Rail
Self-aligning linear roller guide for smooth and silent movement.
Available Sizes
43
The selection tool is not available for this product.
Our team can help you to select the right product.
- Suitable for installation on unmachined surfaces with misalignment compensation up to ±5° in rotation and ±1 mm in axial
- Easy mounting on aluminium or welded structures
- Wide range of configuration and mounting combinations with other linear guides for handling and automation applications
High-precision, cold-drawn, high-strength steel profile. Deep nitriding hardening treatment
Operating temperature range between -40°C and +130°C
You need some help with a 3D file?