Actuator Systems
Aluminium

RTU – Open Belt

Robot Transfer Unit with aluminium body and belt drive for small industrial robots.
Available Sizes
120-1S 160-1S 220-1S
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Suitable for all the smaller industrial robots (eg. weight up to 140 Kg or payload up to 20 Kg)
  • Thrust force transmitted by a steel reinforced polyurethane belt.
  • The carriage runs on two parallel linear guides with four self-lubricated recirculating ball bearing blocks, positioned to support the carriage and all incident loads and moments.
  • The polyurethane belt eliminates the need to lubricate the driving system.
  • Quick installation and commissioning is achieved thanks to this turnkey solution supplied with robot mounting plate, leveling feet, cable carrier chain, and gearbox.
  • Customizations possible, please contact our technical department.

Main Recommendations

  • Thanks to its lightness and high rigidity, it can operate smoothly even in applications that require wall or ceiling mounting.
  • The thrust force is transmitted by a steel reinforced polyurethane belt.
  • The carriage runs on two parallel linear guides with four self-lubricated recirculating ball bearing blocks, positioned to support the carriage and all incident loads and moments.
  • The polyurethane belt eliminates the need to lubricate the driving system.
  • Fastest installation due to turnkey solution. Supplied with a robot mounting plate, leveling feet, cable carrier chain, and gearbox.
You need some help with a 3D file?