DGE AX
축방향 구형 평면 베어링 슬라이딩 조합 강철/강철, DIN ISO 12240-3에 따라
사용 가능한 크기
10 → 200
DURBAL axial spherical-plain bearing sliding combination steel / steel, according to DIN ISO 12240-3
- Outer ring: ball bearing steel, hardened, ground, phosphated, with oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
size 10,12,15, 120-200 only on request
Special characteristics:
- The take up axial forces and pass supporting forces with low moment levels into the companion structure.
- Lubrication is by means of the housing cover. Can be combined with Series E radial-spherical plain bearings in accordance with DIN-ISO 12240-1.
For shaft diameters from 10 mm to 200 mm.
Type | d (mm) | D (mm) | T (mm) |
---|---|---|---|
DGE 10 AX | 10 | 30 | 9.5 |
DGE 12 AX | 12 | 35 | 13 |
DGE 15 AX | 15 | 42 | 15 |
DGE 17 AX | 17 | 47 | 16 |
DGE 20 AX | 20 | 55 | 20 |
DGE 25 AX | 25 | 62 | 22.5 |
DGE 30 AX | 30 | 75 | 26 |
DGE 35 AX | 35 | 90 | 28 |
DGE 40 AX | 40 | 105 | 32 |
DGE 45 AX | 45 | 120 | 36.5 |
DGE 50 AX | 50 | 130 | 42.5 |
DGE 60 AX | 60 | 150 | 45 |
DGE 70 AX | 70 | 160 | 50 |
DGE 80 AX | 80 | 180 | 50 |
DGE 100 AX | 100 | 210 | 59 |
DGE 120 AX | 120 | 230 | 64 |
DGE 140 AX | 140 | 260 | 72 |
DGE 160 AX | 160 | 290 | 77 |
DGE 180 AX | 180 | 320 | 86 |
DGE 200 AX | 200 | 340 | 87 |
Type | d (mm) | D (mm) | T (mm) |