BEFN
로드 엔드, 프레스 구면-평면 베어링, 암나사, 시리즈 K, DIN ISO 12240-4 및 8139, 유지보수 필요
사용 가능한 크기
5 → 30
필수 사항
DURBAL heavy-duty rod ends with pressed spherical-plain bearing, series K, female thread, according to DIN ISO 12240-4 and DIN ISO 8139
Right hand thread: BEFN_-20-501 and left hand thread: BEFN_-20-502
- Housing: forged steel, tempered, surface galvanized, free of Cr VI
- Outer ring: bearing brass, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 3405 D1/A, from size 6 grease nipple on pos. 1, further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +110° C
Special characteristics:
- Primary application in situations of alternating stresses or impact loads and preferred in situations of large swivelling movements;
- Joint ball made of ball bearing steel, hardened, ground, polished and hard chromium plated, ensures a reliable corrosion protection.
- Rod ends are pressed as standard with DG_PB radial-spherical-plain bearing.
- All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
- Rod ends from size 5-30 can be greased subsequently by means of a funnel-type lubrication nipple. Further special grease nipples available on request.
- Connection dimensions in accordance with DIN ISO 8139 for pneumatic cylinders.
Available as a complete linkages (system) solution or separately with threaded bolts, washers, rubber protector caps and hexagonal locking nuts. For shaft diameters from 5 mm to 30 mm.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
BEFN 05 – 20 – 501 | 5 | M 5 | 18 | 36 |
BEFN 05 – 20 – 502 | 5 | M 5 | 18 | 36 |
BEFN 05 – 21 – 501 | 5 | M 4 | 18 | 36 |
BEFN 05 – 21 – 502 | 5 | M 4 | 18 | 36 |
BEFN 06 – 20 – 501 | 6 | M 6 | 20 | 40 |
BEFN 06 – 20 – 502 | 6 | M 6 | 20 | 40 |
BEFN 08 – 20 – 501 | 8 | M 8 | 24 | 48 |
BEFN 08 – 20 – 502 | 8 | M 8 | 24 | 48 |
BEFN 10 – 20 – 501 | 10 | M 10 | 28 | 57 |
BEFN 10 – 20 – 502 | 10 | M 10 | 28 | 57 |
BEFN 10 – 21 – 501 | 10 | M 10 x 1,25 | 28 | 57 |
BEFN 10 – 21 – 502 | 10 | M 10 x 1,25 | 28 | 57 |
BEFN 12 – 20 – 501 | 12 | M 12 | 32 | 66 |
BEFN 12 – 20 – 502 | 12 | M 12 | 32 | 66 |
BEFN 12 – 21 – 501 | 12 | M 12 x 1,25 | 32 | 66 |
BEFN 12 – 21 – 502 | 12 | M 12 x 1,25 | 32 | 66 |
BEFN 14 – 20 – 501 | 14 | M 14 | 36 | 75 |
BEFN 14 – 20 – 502 | 14 | M 14 | 36 | 75 |
BEFN 16 – 20 – 501 | 16 | M 16 | 42 | 85 |
BEFN 16 – 20 – 502 | 16 | M 16 | 42 | 85 |
BEFN 16 – 21 – 501 | 16 | M 16 x 1,5 | 42 | 85 |
BEFN 16 – 21 – 502 | 16 | M 16 x 1,5 | 42 | 85 |
BEFN 18 – 20 – 501 | 18 | M 18 x 1,5 | 46 | 94 |
BEFN 18 – 20 – 502 | 18 | M 18 x 1,5 | 46 | 94 |
BEFN 20 – 20 – 501 | 20 | M 20 x 1,5 | 50 | 102 |
BEFN 20 – 20 – 502 | 20 | M 20 x 1,5 | 50 | 102 |
BEFN 22 – 20 – 501 | 22 | M 22 x 1,5 | 54 | 111 |
BEFN 22 – 20 – 502 | 22 | M 22 x 1,5 | 54 | 111 |
BEFN 25 – 20 – 501 | 25 | M 24 x 2 | 60 | 124 |
BEFN 25 – 20 – 502 | 25 | M 24 x 2 | 60 | 124 |
BEFN 30 – 20 – 501 | 30 | M 30 x 2 | 70 | 145 |
BEFN 30 – 20 – 502 | 30 | M 30 x 2 | 70 | 145 |
BEFN 30 – 21 – 501 | 30 | M 27 x 2 | 70 | 145 |
BEFN 30 – 21 – 502 | 30 | M 27 x 2 | 70 | 145 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |