DGIHN K LO
Hydraulic-rod ends with pressed spherical-plain bearing, female thread,with slot and clambing arrangement, according to DIN 24338
Right hand thread: DGIHN-K_LO
Available Sizes
12 → 125
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread,with slot and clambing arrangement, according to DIN 24338
Right hand thread: DGIHN-K_LO and left hand thread: DGIHN-KL_LO
- Housing: forged heat-treated steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1 (from size 16), further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
left hand thread and size 100, 110, 125 only on request
Special characteristics:
- Used for alternating radial loads;
- Rod ends from size 16 can be greased subsequently by means of a conical grease nipple.
- Female thread with slot, clamping arrangement.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_LO (with extended inner ring) radial-spherical-plain bearings and fixed with retaining rings.
For shaft diameters from 12 mm to 125 mm. Left-hand thread only on request.
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
|---|---|---|---|---|
| DGIHN-K 12 LO | 12 | M 12 x 1,25 | 32 | 54 |
| DGIHN-K 16 LO | 16 | M 14 x 1,5 | 40 | 64 |
| DGIHN-K 20 LO | 20 | M 16 x 1,5 | 47 | 77 |
| DGIHN-K 25 LO | 25 | M 20 x 1,5 | 58 | 96 |
| DGIHN-K 32 LO | 32 | M 27 x 2 | 71 | 118.5 |
| DGIHN-K 40 LO | 40 | M 33 x 2 | 90 | 146 |
| DGIHN-K 50 LO | 50 | M 42 x 2 | 109 | 179.5 |
| DGIHN-K 63 LO | 63 | M 48 x 2 | 136 | 213 |
| DGIHN-K 70 LO | 70 | M 56 x 2 | 155 | 245 |
| DGIHN-K 80 LO | 80 | M 64 x 3 | 168 | 270 |
| DGIHN-K 90 LO | 90 | M 72 x 3 | 185 | 296 |
| DGIHN-K 100 LO | 100 | M 80 x 3 | 210 | 322 |
| DGIHN-K 110 LO | 110 | M 90 x 3 | 235 | 364 |
| DGIHN-K 125 LO | 125 | M 100 x 3 | 260 | 405 |
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
You need some help with a 3D file?