DGEZ ES-2RS
The Essential
DURBAL spherical-plain bearing sliding combination steel / steel, dimensions in inches
Outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes, with -2RS lip seals on both sides,
Joint ball: ball bearing steel, hardened, ground, phosphated
Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
Tolerances: see on this page
Special characteristics:
For use with high and alternating loads,
-2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.
Available as a complete linkages (system) solution. For shaft diameters from 25,4 mm (1” inch) to 152,4 mm (6”inch).
Type | d (mm) | size | D (mm) | B (mm) |
---|---|---|---|---|
DGEZ 25 ES-2RS | 25.4 | 1 “ | 41.275 | 22.225 |
DGEZ 31 ES-2RS | 31.75 | 1 1 / 4 “ | 50.8 | 27.762 |
DGEZ 34 ES-2RS | 34.925 | 1 3 / 8 “ | 55.563 | 30.15 |
DGEZ 38 ES-2RS | 38.1 | 1 1 / 2 “ | 61.913 | 33.325 |
DGEZ 44 ES-2RS | 44.45 | 1 3 / 4 “ | 71.438 | 38.887 |
DGEZ 50 ES-2RS | 50.8 | 2 “ | 80.963 | 44.45 |
DGEZ 57 ES-2RS | 57.15 | 2 1 / 4 “ | 90.488 | 50.013 |
DGEZ 63 ES-2RS | 63.5 | 2 1 / 2 “ | 100.013 | 55.55 |
DGEZ 69 ES-2RS | 69.85 | 2 3 / 4 “ | 111.125 | 61.112 |
DGEZ 76 ES-2RS | 76.2 | 3 “ | 120.65 | 66.675 |
DGEZ 82 ES-2RS | 82.55 | 3 1 / 4 “ | 130.175 | 72.238 |
DGEZ 88 ES-2RS | 88.9 | 3 1 / 2 “ | 139.7 | 77.775 |
DGEZ 95 ES-2RS | 95.25 | 3 3 / 4 “ | 149.225 | 83.337 |
DGEZ 101 ES-2RS | 101.6 | 4 “ | 158.75 | 88.9 |
DGEZ 107 ES-2RS | 107.95 | 4 1/4″ | 168.275 | 94.463 |
DGEZ 114 ES-2RS | 114.3 | 4 1 / 2 “ | 177.8 | 100.013 |
DGEZ 120 ES-2RS | 120.65 | 4 3 / 4 “ | 187.325 | 105.562 |
DGEZ 127 ES-2RS | 127 | 5 “ | 196.85 | 111.125 |
DGEZ 152 ES-2RS | 152.4 | 6 “ | 222.25 | 120.65 |
Type | d (mm) | size | D (mm) | B (mm) |