DGE HO-2RS
구형 평면 베어링, 강철/강철, 슬라이딩 조합, 양쪽에 -2RS 립 씰 장착, DIN-ISO 12240-1에 따라
사용 가능한 크기
20 → 80
The Essential
DURBAL spherical-plain bearing sliding combination steel / steel, with -2RS lip seals on both sides, according to DIN-ISO 12240-1
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes, with -2RS lip seals on both sides
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Tolerances: see on this page
- Temperature range: -40° C to +120° C
Special characteristics:
- For use with high and alternating loads, and for shock loads;
- Spherical plain bearings, with the width of the inner rings expanded by a cylindrical neck, especially suitable as bearings for hydraulic cylinders. Spacing rings are not used on either side.
- -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.
Available as a complete linkages (system) solution. For shaft diameters from 20 mm to 80 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGE 20 HO-2RS | 20 | 35 | 24 |
DGE 25 HO-2RS | 25 | 42 | 29 |
DGE 30 HO-2RS | 30 | 47 | 30 |
DGE 35 HO-2RS | 35 | 55 | 35 |
DGE 40 HO-2RS | 40 | 62 | 38 |
DGE 45 HO-2RS | 45 | 68 | 40 |
DGE 50 HO-2RS | 50 | 75 | 43 |
DGE 60 HO-2RS | 60 | 90 | 54 |
DGE 70 HO-2RS | 70 | 105 | 65 |
DGE 80 HO-2RS | 80 | 120 | 74 |