K 시리즈
CME
에르갈, 수나사, 시리즈 K, DIN ISO 12240-4, 유지 보수가 필요 없는 자가 윤활 로드 엔드(PTFE 포함)
사용 가능한 크기
6 → 12
The Essential
Self-lubricating rod ends with PTFE in ergal, male thread, series K, DIN ISO 12240-4, maintenance free.
CHIAVETTE UNIFICATE Ergal rod ends with steel/PTFE coupling, series K, male thread, self-lubricating, according to DIN ISO 12240-4
Housing: ERGAL (alloy EN AW 7075 state T6) blue or purple anodized surface
Outer ring: C45 (1.1191) carbon steel and PTFE bonded on the inner surface
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free
Temperature range: -40° C to +200° C
Type | d (mm) | d2 (mm) | dk (mm) |
---|---|---|---|
CME6 M6 | 6 | 20 | 12.7 |
CME8 M8 | 8 | 24 | 15.87 |
CME10 M10 | 10 | 28 | 19.05 |
CME12 M12 | 12 | 32 | 22.22 |
CMEL6 M6 | 6 | 20 | 12.7 |
CMEL8 M8 | 8 | 24 | 15.87 |
CMEL10 M10 | 10 | 28 | 19.05 |
CMEL12 M12 | 12 | 32 | 22.22 |
Type | d (mm) | d2 (mm) | dk (mm) |