Ball screw drive

TV

Compact and precise linear unit for high axial force take-up. Repeatability up to 10 µm
Available Sizes
80 110

The configurator is not available for this product.

Our team can help you.

  • Movement performed by a caged linear recirculating ball bearing guide and a preloaded ball screw
  • Linear unit manufactured on request with custom-made stroke up to 3 m
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations in which two units are mounted in parallel
  • In single-axis configuration, to be reserved for medium load cases with low overhangs
  • Precision ball screw drive with the possibility of different diameters and pitches.
  • Precision class ISO 7 as standard and ISO 5 on request.
  • Protection of the linear guide and the ball screw, located inside the aluminium profile, provided by a steel metal strip
Unit : mm
TV 60
TV 80
TV 110
Maxi. working stroke 2000 3000 3000
Rail size 15 20 25
Ball screw diameter 16 20 32
Ball screw lead 5-10-16 5-20 5-10-32
Précision max.  ISO 7 0,05 mm/300 mm
Répétability max.  ISO 7 0,05 0,05 0,05

 

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

You need some help with a 3D file?